Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel/Gray Cast-Iron - Pulley
Bill of material
225 WHCK 25
ORDERNO
Article-number
225 WHCK 25
WDAB
Wheel-Ø A x width B
225x22 mm
LC
Load capacity
650 kg
GD
Groove depth
12.5 mm
GW
Groove width
3.5 mm
HW
Hub width
29 mm
FL
Fixing lenght
29 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices